-
Timer / Sensor Relays
timer-sensor-relays
-
236/237 Series - Nuclear Grade Time Delay Relay
Versitle, Rugged, Proven - Nuclear grade time delay versions of the popular 219 series. On-Delay and Off-Delay timing is available. Contacts can be configured up to 4PDT or 6PST. Blow out magnets can be added to increase DC switching capability. Time ranges are adjustable over a 1:100 range. Locking shaft potentiometer and integral hold down clip on plug is standard. A large option list makes this product easily customized for special applications.
See Data Sheet for additional Information

Additional contact configurations and coil options are available – please use the RFQ/RFI tab above to submit your request.
Made in U.S.A. -
246/247 Series - Timer Delay Relays
Rugged, industrial time delay versions of the popular 219 series. Contacts can be configured up to four pole double throw or six pole single throw. Time ranges are adjustable over a 1:10 range. Knob adjustment and integral hold down clip are standard. A large option list makes this product easily customized for special applications.
Additional contact configurations and coil options are available – please use the RFQ/RFI tab above to submit your request.
Made in U.S.A. Models Available -
286/287 Series - Square Base Time Delay Relays
The 286 on delay and 287 off delay are square base, bladed versions of time delay relays. Both AC and DC versions are available. On delays can have up to three poles. The timing circuit is a fully encapsulated precision RC (resistor – capacitor) network typically used in applications where oscillators are not desired. Fixed time and externally adjustable versions are available. The package on this series is typically socket mounted. It can also be panel mounted allowing direct connections to terminals with quick-connects or soldering.
Additional contact configurations and coil options are available – please use the RFQ/RFI tab above to submit your request.
Made in U.S.A. -
326/327 Series - Time Delay Relays
The 326 on delay and 327 off delay are “octal” base constructed time delay relays. Both AC and DC versions are available. On delays can have up to three poles. The timing circuit is a fully encapsulated precision RC (resistor – capacitor) network typically used in applications where oscillators are not desired. Fixed time versions are available. Single pole and double pole versions have 8 pin bases. The 3 pole version has 11 pins. All are intended for socket mounting.
Additional contact configurations and coil options are available – please use the RFQ/RFI tab above to submit your request.
Made in U.S.A. -
388 Series - Time Delay Relays
The 388 timers are square base, bladed versions of time delay relays. On delay, off delay and interval functions are all available with either AC or DC inputs. On delay and interval products can have up to three poles. Off delays have two poles. The timing circuit is oscillator based. Fixed time and externally adjustable versions. Both socket and flange mount versions are available.
Additional contact configurations and coil options are available – please use the RFQ/RFI tab above to submit your request.
Made in U.S.A. -
388 Series - True Off Timer Relays
The 388 true off timers are square base, bladed products. Solid state circuitry combined with a magnetic latching relay allow this product to time when no power is applied. Contacts transfer when power is applied. Timing begins when power is removed. Contacts return to the home position at the end of the timing cycle. No external control switch is needed to initiate timing. The package on this series is typically socket mounted.
Additional contact configurations and coil options are available – please use the RFQ/RFI tab above to submit your request.
Made in U.S.A. -
235 Series - Adjustable Current Sensors
The 235 series current sensor combines solid state circuitry with a SPDT, 10 relay. Knob adjustable user settings detect AC current levels generally ranging from 1.5 to 15 amps. Quick connect terminals are standard with socket or side mounting. Custom ranges and voltages are available.
Additional contact configurations and coil options are available – please use the RFQ/RFI tab above to submit your request.
Made in U.S.A. -
236 Series - Adjustable Voltage Sensors
The 236 series voltage sensor combines solid state sensing circuitry with a SPDT 13 amp relay or a DPDT 10 amp relay. The single pole version has recessed potentiometers for adjustment.The double pole version has knob adjustments. Pull-in voltage is 75 to 115% of nominal voltage. Dropout is 75 to 95% of set pick up.
Applications: Brownout protection, warning of under voltage condidtions and over voltage protection.
Prevents equipment burn out
Additional contact configurations and coil options are available – please use the RFQ/RFI tab above to submit your request.
Made in U.S.A. -
349 Series - Over/Under Voltage Sensor Relays
Under / Over voltage sensing relay incorporating 219 series internal components coupled with an electronic module. Pull-in voltage is adjustable from 85 to 135VAC for frequencies ranging from 50 to 400 hertz. Hysteresis is typically set for a 4 volt differential but can be user adjustable from 3 to 14 volts when external connections are available.
Additional contact configurations and coil options are available – please use the RFQ/RFI tab above to submit your request.
Made in U.S.A. -
266/267 Series - Nuclear Grade Time Delay Relay
Nuclear Grade time delay relay - IMPROVED version of the popular 236/237 series. Timing circuit is made using a solid-state timing IC to achieve 3% repeatability over voltage and temperature range. Note: Timing Module is not software programmed. The chips are hardware programmed.