info@struthers-dunn.com
(843) 346-4427
Distributor Inventory
Distributor Inventory
Request a Quote
Close
Home
Products
General Purpose Relays
Traffic Cabinet Relays
Power Relays & Contactors
Motor Relays
Latching / Sequencing Relays
Special Purpose Relays
Hermetically Sealed Relays
Sensitive – Low Input Power Relays
Timer / Sensor Relays
Reed Relays
Accessories and Sockets
Resources & Downloads
ISO 9001 2015 Certificate
Struthers-Dunn Quality Statement
Warranty Information
Nuclear Products Brochure
DA623-20201027-CTDP Certificate
American Nuclear Society Member Certificate
Struthers-Dunn Counterfeit Policy
Struthers-Dunn Conflict Mineral Policy
CFSI RMI CRMT 6.01
NAM Membership Certificate
A New Generation of Flash Transfer Relays
Cobalt Declaration Form (SD 2020-02-24)
87H Series Competitor Cross Reference
88H Series Competitor Cross Reference
450 Series Competitor Cross Reference
Industries
Distributors
Company
About Us
News & Events
Contact Us
Product Catalog
CAD (0)
▾
Cart is empty
Request CAD files
All Categories
>
Accessories and Sockets
>
Industrial 12 & 14 Pin Socket
> Item # CX-3807 Socket Assembly
All Categories
All Categories
Accessories and Sockets
Accessories and Sockets
Industrial 12 & 14 Pin Socket
Industrial 12 & 14 Pin Socket
Item # CX-3807 Socket Assembly
Item # CX-3807 Socket Assembly, Industrial 14 Pin Socket
CX-3807 Socket Assembly
Industrial 14 Pin Socket
Request Information
Email This Page
Download PDF
Download PDF
Printable Page
DOWNLOADS
Industrial 12 & 14 Pin Socket - Product Brochure
Industrial 12 & 14 Pin Socket - Product Brochure
/Asset/CX-3807 Top View.JPG
/Asset/CX-3807 Top View.JPG
Close Window
Special 14 Pin Socket with added Screw terminal connections and mounting bracket
Unit of Measure
Imperial
Metric
Both
Specifications
|
Temperature
Specifications
Style
N/A
Special 33377 14-Pin Socket Assembly – built with insulated switchboard studs, sheet metal Mounting bracket, Bakelite shield, & insulator.
Weight
N/A
22000 g
Temperature
Operating
N/A
-40 to 80 ºC
Required Fields
*
First Name
*
Last Name
*
Application to be used in?
Job Title
Company
*
Email
*
Phone Number
*
City
*
Zip/Postal Code
*
Country
*
AFGHANISTAN
Aland Islands
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CUBA
CYPRUS
CZECH REPUBLIC
DEMO. PEOPLE'S REP. KOREA
Democratic Republic of Congo
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
Guernsey
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAN
IRAQ
IRELAND
Isle of Man
ISRAEL
ITALY
JAMAICA
JAPAN
Jersey
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MONACO
MONGOLIA
Montenegro
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
NOT ON THE LIST
OMAN
PAKISTAN
PALAU
Palestinian Territory
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
Saint Barthelemy
SAINT KITTS AND NEVIS
SAINT LUCIA
Saint Martin
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
Serbia
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SUDAN
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
SYRIAN ARAB REPUBLIC
TAIWAN
TAJIKISTAN
THAILAND
Timor-Leste
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
United States Minor Outlying Islands
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAMBIA
ZIMBABWE
reCAPTCHA
Submit