Struthers-Dunn
407 East Smith Street, Suite B
Timmonsville, SC 29161
Telephone:
(843)346-4427
Fax:
(843)346-4465
Email:
info@struthers-dunn.com
Website:
www.struthers-dunn.com
Print
Back
All Categories
>
Struthers & Dunn Relays
> Item # 246FXXP-001-120VAC
Item # 246FXXP-001-120VAC
Unit of Measure
Imperial
Metric
Both
SEO
|
Specifications
SEO
Manufacturer
N/A
Struthers-Dunn, LLC
Specifications
Voltage
N/A
120
Frequency
N/A
VAC
Current
N/A
10A
Contact Poles
N/A
6PST- NO
Relay Features
N/A
14 Pin Plug , Polycarbonate Cover, Adjustable 0.1-1 second On-Delay
Relay Type
N/A
Industrial ON-Delay Timer Relay
Location
N/A
US Made