Print Back
Unit of Measure

SEO

Manufacturer

N/A Struthers-Dunn, LLC

Specifications

Voltage

N/A 12

Frequency

N/A VDC

Current

N/A 10A

Contact Poles

N/A 6PST- NO

Relay Features

N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 0.2-2.0 seconds On-Delay

Relay Type

N/A Industrial ON-Delay Timer Relay

Location

N/A US Made