Print Back
Unit of Measure

SEO

Manufacturer

N/A Struthers-Dunn, LLC

Specifications

Voltage

N/A 24

Frequency

N/A VDC

Current

N/A 10A

Contact Poles

N/A DPST-NO + DPDT

Relay Features

N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds Off-Delay, Manual Actuator

Relay Type

N/A Industrial OFF-Delay Timer Relay

Location

N/A US Made