Print Back
Unit of Measure

SEO

Manufacturer

N/A Struthers-Dunn, LLC

Specifications

Voltage

N/A 120

Frequency

N/A VAC

Current

N/A 10A

Contact Poles

N/A DPDT

Relay Features

N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.2-2.0 Seconds Off-Delay, Indicator Lamp, Sealed Manual Actuator and Cover Gasket

Relay Type

N/A Industrial OFF-Delay Timer Relay

Location

N/A US Made