Print Back
Unit of Measure

SEO

Manufacturer

N/A Struthers-Dunn, LLC

Specifications

Voltage

N/A 115/125

Frequency

N/A VDC

Current

N/A 10A

Contact Poles

N/A DPDT

Relay Features

N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds Off-Delay, Indicator Lamp

Relay Type

N/A Industrial OFF-Delay Timer Relay

Location

N/A US Made