Print Back
Unit of Measure

SEO

Manufacturer

N/A Struthers-Dunn, LLC

Specifications

Voltage

N/A 125

Frequency

N/A VDC

Current

N/A 10A

Contact Poles

N/A SPST-NO + DPDT + SPST-NC

Relay Features

N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option

Relay Type

N/A Latching Relay

Location

N/A US Made