Print Back
Unit of Measure

SEO

Manufacturer

N/A Struthers-Dunn, LLC

Specifications

Voltage

N/A 115/125

Frequency

N/A VDC

Current

N/A 10A

Contact Poles

N/A DPDT

Relay Features

N/A 8 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay

Relay Type

N/A ON-Delay Timer

Location

N/A US Made