Print Back
Unit of Measure

SEO

Manufacturer

N/A Struthers-Dunn, LLC

Specifications

Voltage

N/A 115/125

Frequency

N/A VDC

Current

N/A 10A

Contact Poles

N/A 3PDT

Relay Features

N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.2-2 second On-Delay

Relay Type

N/A ON-Delay Timer

Location

N/A US Made