Struthers-Dunn
407 East Smith Street, Suite B
Timmonsville, SC 29161
Telephone:
(843)346-4427
Fax:
(843)346-4465
Email:
info@struthers-dunn.com
Website:
www.struthers-dunn.com
Print
Back
All Categories
>
Struthers & Dunn Relays
> Item # 311XCX102
Item # 311XCX102
Unit of Measure
Imperial
Metric
Both
SEO
|
Specifications
SEO
Manufacturer
N/A
Struthers-Dunn, LLC
Specifications
Voltage
N/A
220/240
Frequency
N/A
VAC
Current
N/A
5Amp
Contact Poles
N/A
3PDT
Relay Type
N/A
Sequencing Relay
Location
N/A
US Made