Print Back
Unit of Measure

SEO

Manufacturer

N/A Struthers-Dunn, LLC

Specifications

Voltage

N/A 125

Frequency

N/A VDC

Current

N/A 5A Silver Contacts

Contact Poles

N/A SPDT

Relay Features

N/A On-Delay Timer, 18.0-180.0 Sec., 8-Pin Octal Plug

Location

N/A US Made