Print Back
Unit of Measure

SEO

Manufacturer

N/A Struthers-Dunn, LLC

Specifications

Voltage

N/A 12

Frequency

N/A VDC

Current

N/A 10A

Contact Poles

N/A 3PDT

Relay Features

N/A On-Delay, 18.0-180 Sec. Timer, 11-Pin Octal Plug

Location

N/A US Made