Print Back
Unit of Measure

SEO

Manufacturer

N/A Struthers-Dunn, LLC

Specifications

Voltage

N/A 110/125

Frequency

N/A VDC

Current

N/A 40Amp

Contact Poles

N/A SPST-N.O.-DM

Relay Features

N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet, Coil Suppression Diode

Relay Type

N/A Power Relay