Print Back
Unit of Measure

SEO

Manufacturer

N/A Struthers-Dunn, LLC

Specifications

Voltage

N/A 24

Frequency

N/A VDC

Current

N/A 40A

Contact Poles

N/A SPST-DB

Relay Features

N/A Dual Purpose - Panel or Din Rail Mount Base, Polycarbonate Cover

Relay Type

N/A Power Relay