Print Back
Unit of Measure

SEO

Manufacturer

N/A Struthers-Dunn, LLC

Specifications

Voltage

N/A 130

Frequency

N/A VDC

Current

N/A 30A

Relay Features

N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA

Relay Type

N/A Power Relay

Location

N/A US Made