Struthers-Dunn
407 East Smith Street, Suite B
Timmonsville, SC 29161
Telephone:
(843)346-4427
Fax:
(843)346-4465
Email:
info@struthers-dunn.com
Website:
www.struthers-dunn.com
Print
Back
All Categories
>
Struthers & Dunn Relays
> Item # 8BXX-230VDC
Item # 8BXX-230VDC
Unit of Measure
Imperial
Metric
Both
SEO
|
Specifications
SEO
Manufacturer
N/A
Struthers-Dunn, LLC
Specifications
Voltage
N/A
230
Frequency
N/A
VDC
Current
N/A
30A
Relay Features
N/A
Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA
Relay Type
N/A
Power Relay
Location
N/A
US Made