Struthers-Dunn
407 East Smith Street, Suite B
Timmonsville, SC 29161
Telephone:
(843)346-4427
Fax:
(843)346-4465
Email:
info@struthers-dunn.com
Website:
www.struthers-dunn.com
Print
Back
All Categories
>
Struthers & Dunn Relays
> Item # A275KXX-240VAC
Item # A275KXX-240VAC
Unit of Measure
Imperial
Metric
Both
SEO
|
Specifications
SEO
Manufacturer
N/A
Struthers-Dunn, LLC
Specifications
Voltage
N/A
240
Frequency
N/A
VAC
Current
N/A
15A/1HP to 3HP
Contact Poles
N/A
3PST-NO x2
Relay Features
N/A
Dual Coil Interlocking Reversing Contactor
Relay Type
N/A
Motor Reversing Contactor
Location
N/A
China