Print Back
Unit of Measure

SEO

Manufacturer

N/A Struthers-Dunn, LLC

Specifications

Voltage

N/A 100

Frequency

N/A VDC

Current

N/A 30A up to 7HP

Contact Poles

N/A 3PST-NO Double Make Per side

Relay Features

N/A Heavy Duty Reversing Motor Contactor, with Single Auxillary Switch on both sides

Relay Type

N/A Heavy Duty Motor Reversing Contactor

Location

N/A US Made