Struthers-Dunn
407 East Smith Street, Suite B
Timmonsville, SC 29161
Telephone:
(843)346-4427
Fax:
(843)346-4465
Email:
info@struthers-dunn.com
Website:
www.struthers-dunn.com
Print
Back
All Categories
>
Struthers & Dunn Relays
> Item # M60AA-12VDC
Item # M60AA-12VDC
Unit of Measure
Imperial
Metric
Both
SEO
|
Specifications
SEO
Manufacturer
N/A
Struthers-Dunn, LLC
Specifications
Voltage
N/A
12
Frequency
N/A
VDC
Current
N/A
60A
Contact Poles
N/A
2 Form A
Relay Features
N/A
60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1
Relay Type
N/A
Mercury Switching Power Relay
Location
N/A
US Made