Print Back
Unit of Measure

SEO

Manufacturer

N/A Struthers-Dunn, LLC

Specifications

Voltage

N/A 5/6

Frequency

N/A VDC

Current

N/A 500mA

Contact Poles

N/A 1A

Relay Features

N/A Single In-Line Reed Relay

Relay Type

N/A SIP Reed Relay

Location

N/A US Made