Struthers-Dunn
407 East Smith Street, Suite B
Timmonsville, SC 29161
Telephone:
(843)346-4427
Fax:
(843)346-4465
Email:
info@struthers-dunn.com
Website:
www.struthers-dunn.com
Print
Back
All Categories
>
Struthers & Dunn Relays
> Item # SK-MSQ14-DL
Item # SK-MSQ14-DL
Unit of Measure
Imperial
Metric
Both
SEO
|
Specifications
SEO
Manufacturer
N/A
Struthers-Dunn, LLC
Specifications
Current
N/A
N/A
Contact Poles
N/A
1-2Pole - Octal Socket
Relay Features
N/A
8 Pin Octal Socket, Panel or DIN Rail Mountable
Relay Type
N/A
Octal Socket
Location
N/A
US Made