Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 101 102 103 104 105 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

246XBXPL-030-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XBXPL-030-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XBXPL-030-36VDC N/A 36 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XBXPL-030-37.5VDC N/A 37.5 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XBXPL-030-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XBXPL-060-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XBXPL-060-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XBXPL-15F-37.5VDC N/A 37.5 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Fixed 15 Seconds On Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XBXPL-180-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XBXPL-1F-37.5VDC N/A 37.5 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Fixed 1 Seconds On Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XBXPL-285F-37.5VDC N/A 37.5 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Fixed 285 Seconds On Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XBXPL-300-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XBXPL-300-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XBXPL-300-37.5VDC N/A 37.5 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XBXPL-5F-37.5VDC N/A 37.5 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Fixed 5 Seconds On Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XBXPLM-010-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay, Indicator Lamp, Manual Actuator N/A Industrial ON-Delay Timer Relay
246XBXPLM-030-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay, Indicator Lamp, Manual Actuator N/A Industrial ON-Delay Timer Relay
246XBXPLM-060-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay, Indicator Lamp, Manual Actuator N/A Industrial ON-Delay Timer Relay
246XBXPLM-1.5F-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Fixed 1.5 Seconds On Delay, Indicator Lamp, Manual Actuator N/A Industrial ON-Delay Timer Relay
246XBXPLM-180-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay, Indicator Lamp, Manual Actuator N/A Industrial ON-Delay Timer Relay
246XBXPLM-180-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay, Indicator Lamp, Manual Actuator N/A Industrial ON-Delay Timer Relay
246XBXPLM-300-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay, Indicator Lamp, Manual Actuator N/A Industrial ON-Delay Timer Relay
246XBXPM-010-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay, Manual Actuator N/A Industrial ON-Delay Timer Relay
246XBXPM-060-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay, Manual Actuator N/A Industrial ON-Delay Timer Relay
246XBXPM-180-250VDC N/A 250 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay, Indicator Lamp, Manual Actuator N/A Industrial ON-Delay Timer Relay
Unit of Measure
« 101 102 103 104 105 »