Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 101 102 103 104 105 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

246XCX100-010-125VDC N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XCX100-010-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XCX100-010-250VDC N/A 250 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XCX100-010-48VDC N/A 48 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XCX101-010-250VDC N/A 250 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XCX69P-002-125VDC N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.2-2 second On-Delay, Blow out Magnet N/A Industrial ON-Delay Timer Relay
246XCX8P-001-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.1-1 second On-Delay, Blow out Magnet, Locking Shaft Pot N/A Industrial ON-Delay Timer Relay
246XCXP-010-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XCXP-010-125VDC N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XCXP-010-240VAC N/A 240 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XCXP-010-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XCXP-030-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XCXP-060-48VDC N/A 48 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay, N/A Industrial ON-Delay Timer Relay
246XCXP-300-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XCXP-300-125VDC N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XCXP33-010-120VAC N/A 120 N/A VAC N/A 5A Bifurcated Contacts N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XCXPL-002-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.2-2 second On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XCXPL-030-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XCXPL-030-37.5VDC N/A 37.5 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XCXPL-060-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XCXPL-300-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XCXPL33-010-120VAC N/A 120 N/A VAC N/A 5A Bifurcated Contacts N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay, Indicator Lamp N/A Industrial ON-Delay Timer Relay
246XCXPLM33-010-120VAC N/A 120 N/A VAC N/A 5A Bifurcated Contacts N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay, Indicator Lamp, Manual Actuator N/A Industrial ON-Delay Timer Relay
246XCXPLM33-030-120VAC N/A 120 N/A VAC N/A 5A Bifurcated Contacts N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XCXPLM33-180-120VAC N/A 120 N/A VAC N/A 5A Bifurcated Contacts N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay, Indicator Lamp, Manual Actuator N/A Industrial ON-Delay Timer Relay
Unit of Measure
« 101 102 103 104 105 »