Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 106 107 108 109 110 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

246XDXP-060-32VDC N/A 32 N/A VDC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XDXP-060-48VDC N/A 48 N/A VDC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XDXP-180-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay, N/A Industrial ON-Delay Timer Relay
246XDXP-180-120VAC N/A 120 N/A VAC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay, N/A Industrial ON-Delay Timer Relay
246XDXP-180-12VDC N/A 12 N/A VDC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay, N/A Industrial ON-Delay Timer Relay
246XDXP-180-240VAC N/A 240 N/A VAC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay, N/A Industrial ON-Delay Timer Relay
246XDXP-180-24VAC N/A 24 N/A VAC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay, N/A Industrial ON-Delay Timer Relay
246XDXP-180-24VDC N/A 24 N/A VDC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay, N/A Industrial ON-Delay Timer Relay
246XDXP-180-250VDC N/A 250 N/A VDC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay, N/A Industrial ON-Delay Timer Relay
246XDXP-180-32VDC N/A 32 N/A VDC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay, N/A Industrial ON-Delay Timer Relay
246XDXP-180-48VDC N/A 48 N/A VDC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay, N/A Industrial ON-Delay Timer Relay
246XDXP-300-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XDXP-300-120VAC N/A 120 N/A VAC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XDXP-300-12VDC N/A 12 N/A VDC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XDXP-300-240VAC N/A 240 N/A VAC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XDXP-300-24VAC N/A 24 N/A VAC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XDXP-300-24VDC N/A 24 N/A VDC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XDXP-300-32VDC N/A 32 N/A VDC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XDXP-300-48VDC N/A 48 N/A VDC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XDXP-5F-36VDC N/A 36 N/A VDC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Fixed 5 Sec On Delay N/A Industrial ON-Delay Timer Relay
246XDXP-600-125VDC N/A 125 N/A VDC N/A 10A N/A 4PDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 60-600 seconds On-Delay, N/A Industrial ON-Delay Timer Relay
246XJX100 N/A 125 N/A VDC N/A 10A N/A DPDT-BM-DB N/A 14 Pin Plug, Adjustable 0.1-2 second On-Delay, Lockable Shaft pot N/A Industrial ON-Delay Timer Relay
246XJX69P-.1F-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT-BM-DB N/A 14 Pin Plug, Fixed 0.1 second On-Delay N/A Industrial ON-Delay Timer Relay
247BBXP-060-120VAC N/A 120 N/A VAC N/A 10A N/A DPST-NO + DPDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247BBXPL-002-120VAC N/A 120 N/A VAC N/A 10A N/A DPST-NO + DPDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 0.2-2.0 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
Unit of Measure
« 106 107 108 109 110 »