Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 106 107 108 109 110 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

247BBXPM-030-24VDC N/A 24 N/A VDC N/A 10A N/A DPST-NO + DPDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds Off-Delay, Manual Actuator N/A Industrial OFF-Delay Timer Relay
247CXAP-120F-24VDC N/A 24 N/A VDC N/A 10A N/A 3PST-NO + SPDT N/A 14 Pin Plug , Polycarbonate Cover, Fixed 120 Seconds Off- Delay N/A Industrial OFF-Delay Timer Relay
247XBX100-001 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.1-1.0 Seconds Off-Delay, Indicator Lamp, Sealed Manual Actuator and Cover Gasket N/A Industrial OFF-Delay Timer Relay
247XBX100-002 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.2-2.0 Seconds Off-Delay, Indicator Lamp, Sealed Manual Actuator and Cover Gasket N/A Industrial OFF-Delay Timer Relay
247XBX100-010 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10.0 Seconds Off-Delay, Indicator Lamp, Sealed Manual Actuator and Cover Gasket N/A Industrial OFF-Delay Timer Relay
247XBX100-030 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30.0 Seconds Off-Delay, Indicator Lamp, Sealed Manual Actuator and Cover Gasket N/A Industrial OFF-Delay Timer Relay
247XBX100-060 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60.0 Seconds Off-Delay, Indicator Lamp, Sealed Manual Actuator and Cover Gasket N/A Industrial OFF-Delay Timer Relay
247XBX100-180 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 18.0-180 Seconds Off-Delay, Indicator Lamp, Sealed Manual Actuator, and Cover Gasket N/A Industrial OFF-Delay Timer Relay
247XBX100-300 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30.0-300 Seconds Off-Delay, Indicator Lamp, Sealed Manual Actuator and Cover Gasket N/A Industrial OFF-Delay Timer Relay
247XBX110-060 N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60.0 Seconds Off-Delay, Input Filter , Blowout Magnet N/A Industrial OFF-Delay Timer Relay
247XBX69P-001-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay, Blowout Magnet N/A Industrial OFF-Delay Timer Relay
247XBX69P-002-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.2-2 seconds On-Delay, Blowout Magnet N/A Industrial OFF-Delay Timer Relay
247XBX69P-010-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay, Blowout Magnet N/A Industrial OFF-Delay Timer Relay
247XBX69P-010-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay, Blowout Magnet N/A Industrial OFF-Delay Timer Relay
247XBX69P-030-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay, Blowout Magnet N/A Industrial OFF-Delay Timer Relay
247XBX69P-060-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay, Blowout Magnet N/A Industrial OFF-Delay Timer Relay
247XBX69P-300-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30 -300 seconds On-Delay, Blowout Magnet N/A Industrial OFF-Delay Timer Relay
247XBX69P-300-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay, Blowout Magnet N/A Industrial OFF-Delay Timer Relay
247XBX69P-300-240VAC N/A 240 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay, Blowout Magnet N/A Industrial OFF-Delay Timer Relay
247XBX8P-300-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds Off-Delay, Locking Shaft Pot N/A Industrial OFF-Delay Timer Relay
247XBX8PL-001-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.1-1 seconds Off-Delay, Locking Shaft Pot N/A Industrial OFF-Delay Timer Relay
247XBXP-001-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.1-1 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XBXP-001-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.1-1 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XBXP-002-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.2-2 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XBXP-002-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.2-2 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
Unit of Measure
« 106 107 108 109 110 »