Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 106 107 108 109 110 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

247XBXPLM-300-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds Off-Delay, Indicator Lamp, Manual Actuator N/A Industrial OFF-Delay Timer Relay
247XBXPM-180-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds Off-Delay, Indicator Lamp, Manual Actuator N/A Industrial OFF-Delay Timer Relay
247XCX100 N/A 48 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCX69P-030-125VDC N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds Off-Delay, Blowout Magnet N/A Industrial OFF-Delay Timer Relay
247XCX69P-060-125VDC N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds Off-Delay, Blowout Magnet N/A Industrial OFF-Delay Timer Relay
247XCX69P-300-125VDC N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds Off-Delay, Blowout Magnet N/A Industrial OFF-Delay Timer Relay
247XCX69PV-002-125VDC N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds Off-Delay, Blowout Magnet, Suppression Diode N/A Industrial OFF-Delay Timer Relay
247XCX8P-001-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.1-1 seconds Off-Delay, Locking Shaft Pot N/A Industrial OFF-Delay Timer Relay
247XCXP-001-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.1-1 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCXP-001-48VDC N/A 48 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.1-1 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCXP-001F-48VDC N/A 48 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Fixed 0.01 Seconds N/A Industrial OFF-Delay Timer Relay
247XCXP-010-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCXP-010-125VDC N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCXP-010-24VAC N/A 24 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCXP-010-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCXP-010-36VDC N/A 36 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCXP-010-48VDC N/A 48 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCXP-030-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCXP-030-125VDC N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCXP-030-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCXP-060-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCXP-180-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCXP-300-125VDC N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCXP-300-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCXP33-010-24VDC N/A 24 N/A VDC N/A 5A Bifurcated Contacts N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
Unit of Measure
« 106 107 108 109 110 »