Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 111 112 113 114 115 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

247XCXP33-060-120VAC N/A 120 N/A VAC N/A 5A Bifurcated Contacts N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds Off-Delay N/A Industrial OFF-Delay Timer Relay
247XCXP-60F-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Fixed 60 Seconds N/A Industrial OFF-Delay Timer Relay
247XCXPL-001-125VDC N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.1-1.0 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPL-002-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.2-2.0 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPL-030-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPL-030-12VDC N/A 12 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPL-030-24VAC N/A 24 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPL-030-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPL-030-37.5VDC N/A 37.5 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPL-060-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPL-060-125VDC N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPL-060-12VDC N/A 12 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPL-15F-37.5VDC N/A 37.5 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Fixed 15 Seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPL-300-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPL-300-125VDC N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPL-300-240VAC N/A 240 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPL-300-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPL33-010-120VAC N/A 120 N/A VAC N/A 5A Bifurcated Contacts N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPL33-010-24VDC N/A 24 N/A VDC N/A 5A Bifurcated Contacts N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds Off-Delay, Indicator Lamp N/A Industrial OFF-Delay Timer Relay
247XCXPLM-010-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds Off-Delay, Indicator Lamp, Manual Actuator N/A Industrial OFF-Delay Timer Relay
247XCXPLM-010-125VDC N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds Off-Delay, Indicator Lamp, Manual Actuator N/A Industrial OFF-Delay Timer Relay
247XCXPLM-010-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds Off-Delay, Indicator Lamp, Manual Actuator N/A Industrial OFF-Delay Timer Relay
247XCXPLM-020-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds Off-Delay, Indicator Lamp, Manual Actuator N/A Industrial OFF-Delay Timer Relay
247XCXPM-010-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds Off-Delay, Manual Actuator N/A Industrial OFF-Delay Timer Relay
247XCXPM-180-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds Off-Delay, Manual Actuator N/A Industrial OFF-Delay Timer Relay
Unit of Measure
« 111 112 113 114 115 »