Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 247XCXPM-180-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds Off-Delay, Manual Actuator | N/A Industrial OFF-Delay Timer Relay |
| 247XCXPM-300-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds Off-Delay, Manual Actuator | N/A Industrial OFF-Delay Timer Relay |
| 247XCXPM33-180-120VAC | N/A 120 | N/A VAC | N/A 5A Bifurcated Contacts | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds Off-Delay, Manual Actuator | N/A Industrial OFF-Delay Timer Relay |
| 247XHX69P-030-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A SPDT-DM-DB | N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds Off-Delay, Blowout Magnet | N/A Industrial OFF-Delay Timer Relay |
| 250XCX101 | N/A 28 | N/A VDC | N/A 10A | N/A 3PDT | N/A Special 14 Pin Plug, Hermetically sealed version of GE Cross Part Number, 218A4274P11 (LED) - FSN # 5945-01-281-0003 | N/A |
| 250XCX102 | N/A 125 | N/A VDC | N/A 10A | N/A 3PDT | N/A Special 14 Pin Plug, Hermetically sealed version of GE Cross Part Number, 218A4274P21 (Neon Lamp) Supersedes part 218A4084P2 | N/A |
| 255AABP-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A SPST-NO + SPDT + DPST-NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255AACP-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A SPST-NO + SPDT + 3PST-NC | N/A 14 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255AAX100 | N/A 24 | N/A VDC | N/A 10A | N/A SPST-NO + SPDT | N/A 12 Pin Plug , Polycarbonate Cover, Coil Suppression Diode, added Resister | N/A Latching Relay KAA7431 Nuclear Safety |
| 255ABX105 | N/A 115/125 | N/A VDC | N/A 5A Bifurcated Contacts | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover, | N/A Latching Relay |
| 255ABX109 | N/A 32 | N/A VDC | N/A 10A | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover, Special adjustments | N/A Latching Relay |
| 255ABX112 | N/A 120 | N/A VAC | N/A 10A | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover, 24VDC Reset Coil | N/A Latching Relay |
| 255ABX113 | N/A 125 | N/A VDC | N/A 10A | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay 347A075-H24 |
| 255ABX114 | N/A 250 | N/A VDC | N/A 5A Bifurcated Contacts | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover, with special series resistors | N/A Latching Relay |
| 255ABX115 | N/A 120 | N/A VAC | N/A 10A | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover, 48VDC Reset Coil | N/A Latching Relay |
| 255ABX116 | N/A 120 | N/A VAC | N/A 10A | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover, 32 VDC Reset Coil | N/A Latching Relay |
| 255ABX118 | N/A 120 | N/A VAC | N/A 10A | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover, 12VDC Reset Coil | N/A Latching Relay |
| 255ABX119 | N/A 125 | N/A VDC | N/A 10A | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option | N/A Latching Relay |
| 255ABX33P-125VDC | N/A 125 | N/A VDC | N/A 5A Bifurcated Contacts | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255ABX33P-250VDC | N/A 250 | N/A VDC | N/A 5A Bifurcated Contacts | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255ABX33P-48VDC | N/A 48 | N/A VDC | N/A 5A Bifurcated Contacts | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255ABX69P-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet | N/A Latching Relay |
| B255ABX69P-24/28VDC | N/A 24/28 | N/A VDC | N/A 10A | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Manual Reset option | N/A Latching Relay |
| B255ABX69PLM-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Manual Reset option | N/A Latching Relay |
| B255ABX69PLM-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet | N/A Latching Relay |