Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 111 112 113 114 115 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

B255ABXP-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255ABX120NE N/A 120 N/A VAC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover N/A Nuclear Safety Latching Relay
B255ABXP-120VAC N/A 120 N/A VAC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
B255ABXP-12VAC N/A 12 N/A VAC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
B255ABXP-12VDC N/A 12 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
B255ABXP-240VAC N/A 240 N/A VAC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
B255ABXP-24VAC N/A 24 N/A VAC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
B255ABXP-24VDC N/A 24 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
B255ABXP-250VDC N/A 250 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255ABXP33-250VDC N/A 250 N/A VDC N/A 5A Bifurcated Contacts N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
B255ABXP-48VDC N/A 48 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
B255ABXP-6VDC N/A 6 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
B255ABXPL-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover, Lamp N/A Latching Relay
255ABXPL-120VAC N/A 120 N/A VAC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover, Lamp N/A Latching Relay
B255ABXPL-24VDC N/A 24 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover, Lamp N/A Latching Relay
B255ABXPL-48VDC N/A 48 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option N/A Latching Relay
B255ABXPLM-120VAC N/A 120 N/A VAC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option N/A Latching Relay
255ABXPLM-12VDC N/A 12 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option N/A Latching Relay
B255ABXPM-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover, Manual Reset option N/A Latching Relay
B255ABXPM-6VAC N/A 6 N/A VAC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover, Manual Reset option N/A Latching Relay
B255ABXPMV1-120VAC N/A 120 N/A VAC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover, Manual Reset option, Arc Suppressor & Snubber Network N/A Latching Relay
B255ABXPMV-120VAC N/A 120 N/A VAC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover, Manual Reset option, Coil Suppression Diode N/A Latching Relay
B255ABXPMV-125VDC N/A 125 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover, Manual Reset option, Coil Suppression Diode N/A Latching Relay
255ABXPMV-24VDC N/A 24 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover, Manual Reset option, Coil Suppression Diode N/A Latching Relay
255ABXPV1-120VAC N/A 120 N/A VAC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A 12 Pin Plug , Polycarbonate Cover, Arc Suppressor & Snubber Network N/A Latching Relay
Unit of Measure
« 111 112 113 114 115 »