Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 255ABXPV1-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A SPST-NO + DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover, Arc Suppressor & Snubber Network | N/A Latching Relay |
| 255ACX100 | N/A 24 | N/A VDC | N/A 10A | N/A SPST-NO + 3PDT | N/A 14 Pin Plug , RED Polycarbonate Cover | N/A Latching Relay |
| 255ACX69PV-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A SPST-NO + 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Coil Suppression Diode | N/A Latching Relay |
| B255ACXP-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A SPST-NO + 3PDT | N/A 14 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255ACXP-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A SPST-NO + 3PDT | N/A 14 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255ACXP-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A SPST-NO + 3PDT | N/A 14 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255AXC104 | N/A 24 | N/A VDC | N/A 10A | N/A SPST-NO + 3PST-NC | N/A 14 Pin Plug , Polycarbonate Cover, Special Wiring, 120VAC Reset Coil | N/A Latching Relay |
| 255AXC105 | N/A 24 | N/A VDC | N/A 10A | N/A SPST-NO + 3PST-NC | N/A 14 Pin Plug , Polycarbonate Cover, Special Wiring, 240VAC Reset Coil | N/A Latching Relay |
| 255AXC106 | N/A 48 | N/A VDC | N/A 10A | N/A SPST-NO + 3PST-NC | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Special Wiring with Aux. Switch | N/A Latching Relay |
| 255AXC69PV-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A SPST-NO + 3PST-NC | N/A 14 Pin Plug , Polycarbonate Cover, Blowout Magnet | N/A Latching Relay |
| 255AXC69PV-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A SPST-NO + 3PST-NC | N/A 14 Pin Plug , Polycarbonate Cover, Blowout Magnet | N/A Latching Relay |
| B255AXCP-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A SPST-NO + 3PST-NC | N/A 14 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255AXCP-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A SPST-NO + 3PST-NC | N/A 14 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255AXCP-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A SPST-NO + 3PST-NC | N/A 14 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255AXCPM-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A SPST-NO + 3PST-NC | N/A 14 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255AXCPM-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A SPST-NO + 3PST-NC | N/A 14 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255BAA100 | N/A 120 | N/A VAC | N/A 10A | N/A 2PST-NO+SPDT+SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255BAA102 | N/A 125 | N/A VDC | N/A 10A | N/A 2PST-NO+SPDT+SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255BAA104 | N/A 120 | N/A VAC | N/A 10A | N/A 2PST-NO+SPDT+SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255BAA105 | N/A 240 | N/A VAC | N/A 10A | N/A 2PST-NO+SPDT+SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255BAA69P-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 2PST-NO+SPDT+SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet | N/A Latching Relay |
| B255BAAP-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A 2PST-NO+SPDT+SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255BAX100 | N/A 1.5 A | N/A AC | N/A 10A | N/A 2PST-NO+SPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255BXB101 | N/A 120 | N/A VAC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255BXB109 | N/A 120 | N/A VAC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |