Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 111 112 113 114 115 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

255BXB111 N/A 120 N/A VAC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB114-118VAC N/A 118 N/A VAC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB117 N/A 115 N/A VAC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB118 N/A 120 N/A VAC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB120 N/A 120 N/A VAC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB123 N/A 115/125 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB126 N/A 125 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB129 N/A 1 A N/A DC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB132 N/A 1 A N/A DC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB133 N/A 125 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB134 N/A 32 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB135 N/A 120 N/A VAC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB139 N/A 1 A N/A DC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB141 N/A 230 N/A VAC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB142 N/A 24 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB144 N/A 90 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB149 N/A 110/120 N/A VAC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB150 N/A 12 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB153 N/A 90/140 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB154 N/A 24 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB157 N/A 120 N/A VAC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB158 N/A 48 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB159 N/A 48 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB160 N/A 115/125 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB161 N/A 125 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
Unit of Measure
« 111 112 113 114 115 »