Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 116 117 118 119 120 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

255BXB162 N/A 24 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB163 N/A 24 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB164 N/A 48 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB165 N/A 115/125 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB166 N/A 48 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB167 N/A 115/125 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB168 N/A 48 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB169 N/A 24 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB170 N/A 125 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB171 N/A 125 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB172 N/A 125 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB173 N/A 120 N/A VAC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB174 N/A 48 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB175 N/A 48 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB176 N/A 125 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB177 N/A 120 N/A VAC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255BXB180NE N/A 48 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover N/A Nuclear Safety Latching Relay
B255BXB69P-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet N/A Latching Relay
B255BXB69P-120VAC N/A 120 N/A VAC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet N/A Latching Relay
B255BXB69P-24VDC N/A 24 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet N/A Latching Relay
255BXB69P-37.5VDC N/A 37.5 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet N/A Latching Relay
B255BXB69P-48VDC N/A 48 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet N/A Latching Relay
255BXB69PL-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Lamp N/A Latching Relay
255BXB69PL-120VAC N/A 120 N/A VAC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Lamp, Manual Reset option N/A Latching Relay
255BXB69PLM-120VAC N/A 120 N/A VAC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Lamp, Manual Reset option N/A Latching Relay
Unit of Measure
« 116 117 118 119 120 »