Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| B255BXB69PLM-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Lamp, Manual Reset option | N/A Latching Relay |
| B255BXB69PM-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Manual Reset option | N/A Latching Relay |
| B255BXB69PM-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Manual Reset option | N/A Latching Relay |
| B255BXB69PM-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Manual Reset option | N/A Latching Relay |
| B255BXB69PM-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Manual Reset option | N/A Latching Relay |
| B255BXBP-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255BXBP-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255BXBP-12VAC | N/A 12 | N/A VAC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255BXBP-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255BXBP-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255BXBP-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255BXBP-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255BXBP-250VDC | N/A 250 | N/A VDC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255BXBP33-120VAC | N/A 120 | N/A VAC | N/A 5A Bifurcated Contacts | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255BXBP33-125VDC | N/A 125 | N/A VDC | N/A 5A Bifurcated Contacts | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255BXBP33-48VDC | N/A 48 | N/A VDC | N/A 5A Bifurcated Contacts | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255BXBP-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255BXBP-6VAC | N/A 6 | N/A VAC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255BXBP-6VDC | N/A 6 | N/A VDC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255BXBPL-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover, Lamp | N/A Latching Relay |
| 255BXBPL-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover, Lamp | N/A Latching Relay |
| B255BXBPL-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover, Lamp | N/A Latching Relay |
| B255BXBPL-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover, Lamp | N/A Latching Relay |
| B255BXBPLM-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option | N/A Latching Relay |
| B255BXBPLM-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A DPST-NO + DPST- NC | N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option | N/A Latching Relay |