Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 116 117 118 119 120 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

255BXBPLM-125VDC N/A 125 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option N/A Latching Relay
B255BXBPLM-240VAC N/A 240 N/A VAC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option N/A Latching Relay
B255BXBPLM-24VDC N/A 24 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option N/A Latching Relay
255BXBPLM-48VDC N/A 48 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option N/A Latching Relay
255BXBPLM-6VDC N/A 6 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option N/A Latching Relay
B255BXBPM-120VAC N/A 120 N/A VAC N/A 10A N/A DPST-NO + DPST- NC N/A 14 Pin Plug , Polycarbonate Cover, Manual Reset option N/A Latching Relay
B255BXBPM-125VDC N/A 125 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 14 Pin Plug , Polycarbonate Cover, Manual Reset option N/A Latching Relay
B255BXBPM-12VDC N/A 12 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 14 Pin Plug , Polycarbonate Cover, Manual Reset option N/A Latching Relay
B255BXBPM-24VDC N/A 24 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 14 Pin Plug , Polycarbonate Cover, Manual Reset option N/A Latching Relay
B255BXBPM-250VDC N/A 250 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 14 Pin Plug , Polycarbonate Cover, Manual Reset option N/A Latching Relay
B255BXBPM-48VDC N/A 48 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 14 Pin Plug , Polycarbonate Cover, Manual Reset option N/A Latching Relay
B255BXBPM-6VDC N/A 6 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 14 Pin Plug , Polycarbonate Cover, Manual Reset option N/A Latching Relay
255BXBPV-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A DPST-NO + DPST- NC N/A 12 Pin Plug , Polycarbonate Cover, Coil Suppression Diode N/A Latching Relay
255CAA100 N/A 120 N/A VAC N/A 10A N/A 3PST-NO+DPDT+SPST-NC N/A 14 Pin Plug , Polycarbonate Cover N/A Latching Relay
255CAAP-120VAC N/A 120 N/A VAC N/A 10A N/A 3PST-NO+DPDT+SPST-NC N/A 14 Pin Plug , Polycarbonate Cover N/A Latching Relay
255CAAP-125VDC N/A 125 N/A VDC N/A 10A N/A 3PST-NO+DPDT+SPST-NC N/A 14 Pin Plug , Polycarbonate Cover N/A Latching Relay
255CXA101 N/A 48 N/A VDC N/A 10A N/A 3PST-NO+SPST-NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
B255CXA69P-125VDC N/A 125 N/A VDC N/A 10A N/A 3PST-NO+SPST-NC N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet N/A Latching Relay
255CXA69P-48VDC N/A 48 N/A VDC N/A 10A N/A 3PST-NO+SPST-NC N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet N/A Latching Relay
255CXA69PM-125VDC N/A 125 N/A VDC N/A 10A N/A 3PST-NO+SPST-NC N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet N/A Latching Relay
B255CXAP-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A 3PST-NO+SPST-NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
B255CXAP-24VDC N/A 24 N/A VDC N/A 10A N/A 3PST-NO+SPST-NC N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255CXX101 N/A 120 N/A VAC N/A 10A N/A 3PST-NO N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255DAX100 N/A 24 N/A VDC N/A 10A N/A 4PST-NO+SPDT N/A 14 Pin Plug , Polycarbonate Cover N/A Latching Relay
255DAX101 N/A 125 N/A VDC N/A 10A N/A 4PST-NO+SPDT N/A 14 Pin Plug , Polycarbonate Cover N/A Latching Relay
Unit of Measure
« 116 117 118 119 120 »