Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 255DAX102 | N/A 24 | N/A VDC | N/A 10A | N/A 4PST-NO+SPDT | N/A 14 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255DAX33P-9VDC | N/A 9 | N/A VDC | N/A 5A Bifurcated Contacts | N/A 4PST-NO+SPDT | N/A 14 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255DAXP-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A 4PST-NO+SPDT | N/A 14 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255DAXP-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 4PST-NO+SPDT | N/A 14 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255DAXP-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A 4PST-NO+SPDT | N/A 14 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255DAXPM-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 4PST-NO+SPDT | N/A 14 Pin Plug , Polycarbonate Cover, Manual Reset option | N/A Latching Relay |
| B255DXA33PM-24VAC | N/A 24 | N/A VAC | N/A 5A Bifurcated Contacts | N/A 4PST-NO+SPST-NC | N/A 14 Pin Plug , Polycarbonate Cover, Manual Reset option | N/A Latching Relay |
| 255DXX100 | N/A 125 | N/A VDC | N/A 10A | N/A 4PST-NO | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255DXX69P-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A 4PST-NO | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet | N/A Latching Relay |
| 255DXX69P33-125VDC | N/A 125 | N/A VDC | N/A 5A Bifurcated Contacts | N/A 4PST-NO | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet | N/A Latching Relay |
| B255DXXP-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A 4PST-NO | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255DXXP-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A 4PST-NO | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255DXXP-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A 4PST-NO | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255DXXP-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 4PST-NO | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255DXXP33-120VAC | N/A 120 | N/A VAC | N/A 5A Bifurcated Contacts | N/A 4PST-NO | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255DXXPLM-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A 4PST-NO | N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option | N/A Latching Relay |
| B255DXXPM-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 4PST-NO | N/A 12 Pin Plug , Polycarbonate Cover, Manual Reset option | N/A Latching Relay |
| 255HXB69PL-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A SPST-NO-DM+DPST-NC | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Lamp | N/A Latching Relay |
| 255HXH301 | N/A 24 | N/A VDC | N/A 10A | N/A SPST-NO-DM+SPST-NC-DB | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255JXX69P-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A DPST-NO-DM | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet | N/A Latching Relay |
| 255XAX100 | N/A 120 | N/A VAC | N/A 10A | N/A SPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XBAP-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A DPDT + SPST-NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255XBX104 | N/A 125 | N/A VDC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255XBX104 | N/A 125 | N/A VDC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255XBX105 | N/A 500 mA | N/A DC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |