Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 116 117 118 119 120 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

255XBX109 N/A 12 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX118 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX120 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX125 N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX129 N/A 90/140 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX131 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX134 N/A 24 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX135 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX139 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX140 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX141 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX145 N/A 170 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX146 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX147 N/A 28 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX148 N/A 24 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX149 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX151 N/A 24 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX178 N/A 115 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover N/A Latching Relay
255XBX301 N/A Ref 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Special for FAA, Manual Actuator, Reset Coil Only N/A Latching Relay
255XBX302 N/A Ref 70 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Special for FAA, Manual Actuator, Reset Coil only , special wiring N/A Latching Relay
B255XBX48P-110/120VAC N/A 110/120 N/A VAC N/A 10A N/A DPDT N/A 8 Pin Octal Plug , Polycarbonate Cover, Blowout Magnet N/A Latching Relay
B255XBX48P-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 8 Pin Octal Plug , Polycarbonate Cover, Blowout Magnet N/A Latching Relay
B255XBX48P-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A 8 Pin Octal Plug , Polycarbonate Cover, Blowout Magnet N/A Latching Relay
B255XBX69P-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet N/A Latching Relay
255XBX69P-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet N/A Latching Relay
Unit of Measure
« 116 117 118 119 120 »