Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 255XBX69P-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet | N/A Latching Relay |
| 255XBX69PL-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Lamp | N/A Latching Relay |
| B255XBX69PL-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Lamp | N/A Latching Relay |
| B255XBX69PL-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Lamp | N/A Latching Relay |
| B255XBX69PM-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Manual Reset option | N/A Latching Relay |
| B255XBXP-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255XBXP-12VAC | N/A 12 | N/A VAC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XBXP-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XBXP-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255XBXP-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XBXP-277VAC | N/A 277 | N/A VAC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XBXP33-110/125VDC | N/A 110/125 | N/A VDC | N/A 5A Bifurcated Contacts | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XBXP33-120VAC | N/A 120 | N/A VAC | N/A 5A Bifurcated Contacts | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XBXP33-125VDC | N/A 125 | N/A VDC | N/A 5A Bifurcated Contacts | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XBXP-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255XBXP-62.5VDC | N/A 62.5 | N/A VDC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XBXP-69VAC | N/A 69 | N/A VAC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255XBXP-6VAC | N/A 6 | N/A VAC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XBXP-6VDC | N/A 6 | N/A VDC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XBXPL-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp | N/A Latching Relay |
| 255XBXPL-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp | N/A Latching Relay |
| B255XBXPL-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp | N/A Latching Relay |
| B255XBXPL-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp | N/A Latching Relay |
| B255XBXPL-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp | N/A Latching Relay |
| B255XBXPL33-120VAC | N/A 120 | N/A VAC | N/A 5A Bifurcated Contacts | N/A DPDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp | N/A Latching Relay |