Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 255XCX69PM-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Manual Reset option | N/A Latching Relay |
| B255XCX69PV-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet, Coil Suppression Diode | N/A Latching Relay |
| B255XCXP-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XCXP-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XCXP-12VAC | N/A 12 | N/A VAC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XCXP-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XCXP-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XCXP-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XCXP-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255XCXP-250VDC | N/A 250 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XCXP-32VDC | N/A 32 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XCXP33-120VAC | N/A 120 | N/A VAC | N/A 5A Bifurcated Contacts | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XCXP33-125VDC | N/A 125 | N/A VDC | N/A 5A Bifurcated Contacts | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XCXP33-12VDC | N/A 12 | N/A VDC | N/A 5A Bifurcated Contacts | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255XCXP33-24VDC | N/A 24 | N/A VDC | N/A 5A Bifurcated Contacts | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XCXP33-48VDC | N/A 48 | N/A VDC | N/A 5A Bifurcated Contacts | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XCXP-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XCXP-6VAC | N/A 6 | N/A VAC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XCXP-6VDC | N/A 6 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XCXP-70VAC | N/A 70 | N/A VAC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XCXPL-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp | N/A Latching Relay |
| 255XCXPL-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp | N/A Latching Relay |
| 255XCXPL-240VDC | N/A 240 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp | N/A Latching Relay |
| 255XCXPL-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp | N/A Latching Relay |
| B255XCXPL33-120VAC | N/A 120 | N/A VAC | N/A 5A Bifurcated Contacts | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp | N/A Latching Relay |