Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| B255XCXPL-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp | N/A Latching Relay |
| 255XCXPLM-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option | N/A Latching Relay |
| B255XCXPLM-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option | N/A Latching Relay |
| B255XCXPLM-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option | N/A Latching Relay |
| B255XCXPLM-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option | N/A Latching Relay |
| 255XCXPLM-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option | N/A Latching Relay |
| B255XCXPLM-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option | N/A Latching Relay |
| B255XCXPLM33-120VAC | N/A 120 | N/A VAC | N/A 5A Bifurcated Contacts | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option | N/A Latching Relay |
| B255XCXPLM-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option | N/A Latching Relay |
| B255XCXPM-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Manual Reset option | N/A Latching Relay |
| B255XCXPM-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Manual Reset option | N/A Latching Relay |
| B255XCXPM-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Manual Reset option | N/A Latching Relay |
| B255XCXPM-24/28VDC | N/A 24/28 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Manual Reset option | N/A Latching Relay |
| B255XCXPM-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Manual Reset option | N/A Latching Relay |
| B255XCXPMV-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Manual Reset option, Coil Suppression Diode | N/A Latching Relay |
| B255XCXPN-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255XCXPV-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Coil Suppression Diode | N/A Latching Relay |
| B255XCXPV-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Coil Suppression Diode | N/A Latching Relay |
| B255XCXPV-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A 3PDT | N/A 12 Pin Plug , Polycarbonate Cover, Coil Suppression Diode | N/A Latching Relay |
| 255XJX69PLM-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A DPDT-DM-DB | N/A 12 Pin Plug , Polycarbonate Cover, Blowout Magnet | N/A Latching Relay |
| 255XSXP-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A SPDT-Double Make Before Break | N/A 12 Pin Plug , Polycarbonate Cover, Lamp, Manual Reset option | N/A Latching Relay |
| 255XXB101 | N/A 24 | N/A VDC | N/A 10A | N/A DPST-NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| 255XXB103 | N/A 24 | N/A VDC | N/A 10A | N/A DPST-NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XXBP-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A DPST-NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |
| B255XXDP-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A 4PST-NC | N/A 12 Pin Plug , Polycarbonate Cover | N/A Latching Relay |