Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 126 127 128 129 130 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

256ABX100 N/A 120 N/A VAC N/A 10A N/A SPST-NO + DPDT N/A 12 Pin Plug , Polycarbonate Cover, Timer Delay Latching Relay N/A Timer Controlled Latching Relay
256ABXP-20 N/A 120 N/A VAC N/A 10A N/A SPST-NO + DPDT N/A 12 Pin Plug , Polycarbonate Cover, Timer Delay Latching Relay N/A Timer Controlled Latching Relay
256BXBP-1.0 N/A 120 N/A VAC N/A 10A N/A 2PST-NO +2PST-NC N/A 12 Pin Plug , Polycarbonate Cover, Timer Delay Latching Relay N/A Timer Controlled Latching Relay
256XCX100 N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Timer Delay Latching Relay N/A Timer Controlled Latching Relay
256XCX101 N/A 230 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Timer Delay Latching Relay N/A Timer Controlled Latching Relay
256XCX102 N/A 125 N/A VDC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Timer Delay Latching Relay N/A Timer Controlled Latching Relay
256XCX103 N/A 240 N/A VAC N/A 10A N/A 3PDT N/A 12 Pin Plug , Polycarbonate Cover, Timer Delay Latching Relay N/A Timer Controlled Latching Relay
266XBX101NE N/A 120 N/A VAC N/A 10A N/A DPDT N/A 14 Pin Plug , Polycarbonate Cover, Nuclear Safety Grade 3% RepeatabilityTimer Delay N/A Nuclear Safety Digital Timer Relay
266XBX251NE N/A 120 N/A VAC N/A 10A N/A DPDT N/A 14 Pin Plug , Polycarbonate Cover, Nuclear Safety Grade 3% RepeatabilityTimer Delay N/A Nuclear Safety Digital Timer Relay
275KXX104-120VAC N/A 120 N/A VAC N/A 15A/1HP to 3HP N/A 3PST-NO x2 N/A Dual Coil Interlocking Reversing Contactor N/A Motor Reversing Contactor
275KXX104-240VAC N/A 240 N/A VAC N/A 15A/1HP to 3HP N/A 3PST-NO x2 N/A Dual Coil Interlocking Reversing Contactor N/A Motor Reversing Contactor
275KXX104-24VDC N/A 24 N/A VDC N/A 15A/1HP to 3HP N/A 3PST-NO x2 N/A Dual Coil Interlocking Reversing Contactor N/A Motor Reversing Contactor
A275KXX-115VDC N/A 115 N/A VDC N/A 15A/1HP to 3HP N/A 3PST-NO x2 N/A Dual Coil Interlocking Reversing Contactor N/A Motor Reversing Contactor
275KXX116-24VAC N/A 24 N/A VAC N/A 15A/1HP to 3HP N/A 3PST-NO x2 N/A Dual Coil Interlocking Reversing Contactor, 2 Aux. Switches N/A Motor Reversing Contactor
275KXX119-120VAC N/A 120 N/A VAC N/A 15A/1HP to 3HP N/A 3PST-NO x2 N/A Dual Coil Interlocking Reversing Contactor, Rectified Coils N/A Motor Reversing Contactor
A275KXX-120VAC N/A 120 N/A VAC N/A 15A/1HP to 3HP N/A 3PST-NO x2 N/A Dual Coil Interlocking Reversing Contactor N/A Motor Reversing Contactor
A275KXX-12VDC N/A 12 N/A VDC N/A 15A/1HP to 3HP N/A 3PST-NO x2 N/A Dual Coil Interlocking Reversing Contactor N/A Motor Reversing Contactor
275KXX145-480VAC N/A 480 N/A VAC N/A 15A/1HP to 3HP N/A 3PST-NO x2 N/A Dual Coil Interlocking Reversing Contactor, 4 Aux. Switches N/A Motor Reversing Contactor
275KXX147-120VAC N/A 120 N/A VAC N/A 15A/1HP to 3HP N/A 3PST-NO x2 N/A Dual Coil Interlocking Reversing Contactor N/A Motor Reversing Contactor
275KXX167-120VAC N/A 120 N/A VAC N/A 15A/1HP to 3HP N/A 3PST-NO x2 N/A Dual Coil Interlocking Reversing Contactor N/A Motor Reversing Contactor
275KXX174-24VAC N/A 24 N/A VAC N/A 15A/1HP to 3HP N/A 3PST-NO x2 N/A Dual Coil Interlocking Reversing Contactor N/A Motor Reversing Contactor
275KXX175 N/A 240 N/A VAC N/A 15A/1HP to 3HP N/A 3PST-NO x2 N/A Dual Coil Interlocking Reversing Contactor N/A Motor Reversing Contactor
275KXX177 N/A 240 N/A VAC N/A 15A/1HP to 3HP N/A 3PST-NO x2 N/A Dual Coil Interlocking Reversing Contactor N/A Motor Reversing Contactor
275KXX178 N/A 24 N/A VAC N/A 15A/1HP to 3HP N/A 3PST-NO x2 N/A Dual Coil Interlocking Reversing Contactor N/A Motor Reversing Contactor
275KXX179-120VAC N/A 120 N/A VAC N/A 15A/1HP to 3HP N/A 3PST-NO x2 N/A Dual Coil Interlocking Reversing Contactor N/A Motor Reversing Contactor
Unit of Measure
« 126 127 128 129 130 »