Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| A275KXXV2-120VAC | N/A 120 | N/A VAC | N/A 15A/1HP to 3HP | N/A 3PST-NO x2 | N/A Dual Coil Interlocking Reversing Contactor | N/A Motor Reversing Contactor |
| A275KXXV2-24VAC | N/A 24 | N/A VAC | N/A 15A/1HP to 3HP | N/A 3PST-NO x2 | N/A Dual Coil Interlocking Reversing Contactor | N/A Motor Reversing Contactor |
| 283XXA107 | N/A 240 | N/A VAC | N/A 10A | N/A SPST-NC | N/A WESTINGHOUSE DWG 140D930-H02, | N/A |
| 283XXA108 | N/A 48 | N/A VDC | N/A 10A | N/A SPST-NC | N/A WESTINGHOUSE DWG. 140D930-H03 | N/A |
| 283XXA109 | N/A 125 | N/A VDC | N/A 10A | N/A SPST-NC | N/A WESTINGHOUSE DWG. 140D930-H04 | N/A |
| 283XXA110 | N/A 250 | N/A VDC | N/A 10A | N/A SPST-NC | N/A WESTINGHOUSE DWG. 140D930-GO5 REV.9 | N/A |
| 283XXA111 | N/A 120 | N/A VAC | N/A 10A | N/A SPST-NC | N/A WESTINGHOUSE DWG. 140D930-H01 REV. 9. | N/A |
| 284CXA254 | N/A 26 | N/A VDC | N/A 10A | N/A 3PST-NO + SPST-NC | N/A REPLACEMENT FOR GE RELAY 41B560262P2, 3SAA1422A2, TE 8-1617344-0 | N/A Hermetically Sealed Relay |
| 284DXX100 | N/A 15 mA | N/A DC | N/A 10A | N/A 4PST-NO | N/A General Purpose Relay with Poly Carbonate cover | N/A |
| 284HXX100 | N/A 24 | N/A VDC | N/A 10A | N/A SPST-NO-DM | N/A General Purpose Relay with Poly Carbonate cover | N/A |
| 284XBX100 | N/A 24 | N/A VDC | N/A 10A | N/A DPDT | N/A General Purpose Relay with Poly Carbonate cover | N/A |
| 284XBX101 | N/A 82 mA | N/A DC | N/A 10A | N/A DPDT | N/A General Purpose Relay with Poly Carbonate cover | N/A |
| 284XDX100 | N/A 24 | N/A VDC | N/A 10A | N/A 4PDT | N/A General Purpose Relay with Poly Carbonate cover | N/A |
| 284XDX102 | N/A 120 | N/A VAC | N/A 10A | N/A 4PDT | N/A General Purpose Relay with Poly Carbonate cover | N/A |
| 284XDX107 | N/A 12 | N/A VDC | N/A 10A | N/A 4PDT | N/A General Purpose Relay with Poly Carbonate cover | N/A |
| 284XDX109 | N/A 24 | N/A VAC | N/A 10A | N/A 4PDT | N/A General Purpose Relay with Poly Carbonate cover | N/A |
| 284XDX110 | N/A 38 | N/A VDC | N/A 10A | N/A 4PDT | N/A General Purpose Relay with Poly Carbonate cover | N/A |
| 284XDX114 | N/A 48 | N/A VDC | N/A 10A | N/A 4PDT | N/A General Purpose Relay with Poly Carbonate cover | N/A |
| 284XDX115 | N/A 120 | N/A VAC | N/A 10A | N/A 4PDT | N/A General Purpose Relay with Poly Carbonate cover | N/A |
| 284XDX-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A 4PDT | N/A General Purpose Relay with Poly Carbonate cover | N/A |
| 284XDX116 | N/A 240 | N/A VAC | N/A 10A | N/A 4PDT | N/A General Purpose Relay with Poly Carbonate cover | N/A |
| 284XDX117 | N/A 36 | N/A VDC | N/A 10A | N/A 4PDT | N/A General Purpose Relay with Poly Carbonate cover | N/A |
| 284XDX118 | N/A 62.5 | N/A VAC | N/A 10A | N/A 4PDT | N/A General Purpose Relay with Poly Carbonate cover | N/A |
| 284XDX119 | N/A 62.5 | N/A VDC | N/A 10A | N/A 4PDT | N/A General Purpose Relay with Poly Carbonate cover | N/A |
| 284XDX-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A 4PDT | N/A General Purpose Relay with Poly Carbonate cover | N/A |