Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 126 127 128 129 130 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

284XDX121 N/A 250 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX122 N/A 36 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX-12VAC N/A 12 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX-12VDC N/A 12 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX148 N/A 120 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX149 N/A 37.5 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX150 N/A 125 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX151 N/A 125 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX152 N/A 125 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX153 N/A 37.5 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX-240VAC N/A 240 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX-24VAC N/A 24 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX-24VDC N/A 24 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX-48VAC N/A 48 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX-48VDC N/A 48 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX69C-240VAC N/A 240 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX-6VAC N/A 6 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX-6VDC N/A 6 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX97C-240VAC N/A 240 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDX97C-24VDC N/A 24 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-120VAC N/A 120 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-12VAC N/A 12 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-12VDC N/A 12 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-208VAC N/A 208 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
Unit of Measure
« 126 127 128 129 130 »