Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 126 127 128 129 130 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

284XDXC2-120VAC N/A 120 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC2-208VAC N/A 208 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-240VAC N/A 240 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-24VAC N/A 24 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-24VDC N/A 24 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC2-6VDC N/A 6 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-277VAC N/A 277 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-32VDC N/A 32 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-36VDC N/A 36 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-38VDC N/A 38 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-48VAC N/A 48 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-48VDC N/A 48 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-5VDC N/A 5 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-62.5VDC N/A 62.5 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-6VAC N/A 6 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-6VDC N/A 6 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-72VDC N/A 72 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXC-87.5VDC N/A 87.5 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover N/A
284XDXCG-120VAC N/A 120 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Gold Diffused Contacts N/A
284XDXCG-12VDC N/A 12 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Gold Diffused Contacts N/A
284XDXCG-24VDC N/A 24 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Gold Diffused Contacts N/A
284XDXCG-48VDC N/A 48 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Gold Diffused Contacts N/A
284XDXCGL-110VDC N/A 110 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Gold Diffused Contacts, Lamp N/A
284XDXCGL-120VAC N/A 120 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Gold Diffused Contacts, Lamp N/A
284XDXCGL-24VDC N/A 24 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Gold Diffused Contacts, Lamp N/A
Unit of Measure
« 126 127 128 129 130 »