Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 131 132 133 134 135 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

284XDXCGL-48VDC N/A 48 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Gold Diffused Contacts, Lamp N/A
284XDXCGLM-120VAC N/A 120 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Gold Diffused Contacts, Lamp, Manual Actuator N/A
284XDXCGLM-12VDC N/A 12 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Gold Diffused Contacts, Lamp, Manual Actuator N/A
284XDXCGLM-240VAC N/A 240 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Gold Diffused Contacts, Lamp, Manual Actuator N/A
284XDXCGLM-48VDC N/A 48 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Gold Diffused Contacts, Lamp, Manual Actuator N/A
284XDXCL-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Lamp N/A
284XDXCL-120VAC N/A 120 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Lamp N/A
284XDXCL-240VAC N/A 240 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Lamp N/A
284XDXCL-24VAC N/A 24 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Lamp N/A
284XDXCL-24VDC N/A 24 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Lamp N/A
284XDXCL-48VDC N/A 48 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Lamp N/A
284XDXCL-6VDC N/A 6 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Lamp N/A
284XDXCLM-120VAC N/A 120 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Lamp, Manual Actuator N/A
284XDXCLM-125VDC N/A 125 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Lamp, Manual Actuator N/A
284XDXCLM-240VAC N/A 240 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Lamp, Manual Actuator N/A
284XDXCLM-24VDC N/A 24 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Lamp, Manual Actuator N/A
284XDXCM-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Manual Actuator N/A
284XDXCM-120VAC N/A 120 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Manual Actuator N/A
284XDXCM-12VDC N/A 12 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Manual Actuator N/A
284XDXCM-24VAC N/A 24 N/A VAC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Manual Actuator N/A
284XDXCM-24VDC N/A 24 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Manual Actuator N/A
284XDXCMT-12VDC N/A 12 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Manual Actuator, PC Terminals N/A
284XDXCMV-24VDC N/A 24 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Manual Actuator, Coil Suppresson Diode N/A
284XDXCS1-24VDC N/A 24 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Stud Mounting N/A
284XDXCS2-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Stud Mounting N/A
Unit of Measure
« 131 132 133 134 135 »