Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 131 132 133 134 135 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

284XDXCT-125VDC N/A 125 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, PC Treminals N/A
284XDXCT-12VDC N/A 12 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, PC Treminals N/A
284XDXCT-24VDC N/A 24 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, PC Treminals N/A
284XDXCT-48VDC N/A 48 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, PC Treminals N/A
284XDXCV-24VDC N/A 24 N/A VDC N/A 10A N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, Coil Suppresson Diode N/A
284XDXCY-24VDC N/A 24 N/A VDC N/A 5A Silver N/A 4PDT N/A General Purpose Relay with Poly Carbonate cover, N/A
284XHX100 N/A 120 N/A VAC N/A 10A N/A SPDT- DB/DM N/A General Purpose Relay with Poly Carbonate cover N/A
284XHX101 N/A 115/125 N/A VDC N/A 10A N/A SPDT- DB/DM N/A General Purpose Relay with Poly Carbonate cover N/A
284XXH100 N/A 24 N/A VDC N/A 10A N/A SPST-DB N/A General Purpose Relay with Poly Carbonate cover N/A
286HXX69C-060-120VAC N/A 120 N/A VAC N/A 10A N/A SPST-DM N/A Poly Carbonate cover, On-Delay Time Relay, 6.0-60 Seconds N/A
286XAX105 N/A 12 N/A VDC N/A 10A N/A N/A On-Delay Time Relay, Poly Carbonate cover, Fixed 300 Seconds N/A
286XAXC-001-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A SPDT N/A 5 Terminal Square Base , Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay N/A ON-Delay Timer
286XAXC-001-120VAC N/A 120 N/A VAC N/A 10A N/A SPDT N/A 5 Terminal Square Base , Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay N/A ON-Delay Timer
286XAXC-001-12VAC N/A 12 N/A VAC N/A 10A N/A SPDT N/A 5 Terminal Square Base , Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay N/A ON-Delay Timer
286XAXC-001-12VDC N/A 12 N/A VDC N/A 10A N/A SPDT N/A 5 Terminal Square Base , Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay N/A ON-Delay Timer
286XAXC-001-240VAC N/A 240 N/A VAC N/A 10A N/A SPDT N/A 5 Terminal Square Base , Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay N/A ON-Delay Timer
286XAXC-001-24VAC N/A 24 N/A VAC N/A 10A N/A SPDT N/A 5 Terminal Square Base , Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay N/A ON-Delay Timer
286XAXC-001-24VDC N/A 24 N/A VDC N/A 10A N/A SPDT N/A 5 Terminal Square Base , Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay N/A ON-Delay Timer
286XAXC-001-48VDC N/A 48 N/A VDC N/A 10A N/A SPDT N/A 5 Terminal Square Base , Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay N/A ON-Delay Timer
286XAXC-001R-120VAC N/A 120 N/A VAC N/A 10A N/A SPDT N/A 7 Terminal Square Base, Polycarbonate Cover, Remote Adjustable 0.1-1 seconds On-Delay N/A ON-Delay Timer
286XAXC-002-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A SPDT N/A 5 Terminal Square Base , Polycarbonate Cover, Adjustable 0.2-2 seconds On-Delay N/A ON-Delay Timer
286XAXC-002-120VAC N/A 120 N/A VAC N/A 10A N/A SPDT N/A 5 Terminal Square Base , Polycarbonate Cover, Adjustable 0.2-2 seconds On-Delay N/A ON-Delay Timer
286XAXC-002-12VAC N/A 12 N/A VAC N/A 10A N/A SPDT N/A 5 Terminal Square Base , Polycarbonate Cover, Adjustable 0.2-2 seconds On-Delay N/A ON-Delay Timer
286XAXC-002-12VDC N/A 12 N/A VDC N/A 10A N/A SPDT N/A 5 Terminal Square Base , Polycarbonate Cover, Adjustable 0.2-2 seconds On-Delay N/A ON-Delay Timer
286XAXC-002-240VAC N/A 240 N/A VAC N/A 10A N/A SPDT N/A 5 Terminal Square Base , Polycarbonate Cover, Adjustable 0.2-2 seconds On-Delay N/A ON-Delay Timer
Unit of Measure
« 131 132 133 134 135 »