Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 286XAXCS2-20F-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A SPDT | N/A 5 Terminal Square Base, Polycarbonate Cover with Mounting stud, Fixed 20 seconds On-Delay | N/A ON-Delay Timer |
| 286XBX100-010 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Lockable Adjustable Pot 1-10 seconds On-Delay | N/A ON-Delay Timer |
| 286XBX100-030 | N/A 12 | N/A VDC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Lockable Adjustable Pot 3-30 seconds On-Delay | N/A ON-Delay Timer |
| 286XBX100-060 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover,Lockable Adjustable Pot 6-60 seconds On-Delay | N/A ON-Delay Timer |
| 286XBX104 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Remote Adjustable 30-300 seconds On-Delay | N/A Remote Adjustable Relay |
| 286XBX105 | N/A 12 | N/A VDC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Remote Adjustable 30-300 seconds On-Delay | N/A Remote Adjustable Relay |
| 286XBX106 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Special Timing | N/A ON-Delay Timer |
| 286XBX108 | N/A 120 | N/A VAC | N/A 5/15A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Fixed 15 seconds On-Delay, special contruction | N/A ON-Delay Timer |
| 286XBX109 | N/A 125 | N/A VDC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Special Construction On-Delay | N/A ON-Delay Timer |
| 286XBX69C-0.1F | N/A 48 | N/A VDC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Fixed 0.1 seconds On-Delay with Blowout Magnet | N/A ON-Delay Timer |
| 286XBX69C-001 | N/A 24 | N/A VDC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Adjustable .1-1 seconds On-Delay, with Blowout Magnet | N/A ON-Delay Timer |
| 286XBX69C-002 | N/A 125 | N/A VDC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Adjustable .02-2 seconds On-Delay, with Blowout Magnet | N/A ON-Delay Timer |
| 286XBX69C-300 | N/A 125 | N/A VDC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Adjustable 30-300.1-1 seconds On-Delay, with Blowout Magnet | N/A ON-Delay Timer |
| 286XBX97C2-.1F | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 286XBXC-0.2F-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Fixed 0.2 seconds On-Delay | N/A ON-Delay Timer |
| 286XBXC-0.5F-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay | N/A ON-Delay Timer |
| 286XBXC-0.5F-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay | N/A ON-Delay Timer |
| 286XBXC-001-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay | N/A ON-Delay Timer |
| 286XBXC-001-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay | N/A ON-Delay Timer |
| 286XBXC-001-12VAC | N/A 12 | N/A VAC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay | N/A ON-Delay Timer |
| 286XBXC-001-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay | N/A ON-Delay Timer |
| 286XBXC-001-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay | N/A ON-Delay Timer |
| 286XBXC-001-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay | N/A ON-Delay Timer |
| 286XBXC-001-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A DPDT | N/A 8 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay | N/A ON-Delay Timer |
| 286XBXC-001R-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A 9 Terminal Square Base, Polycarbonate Cover, Remote Adjustable 1 seconds On-Delay | N/A ON-Delay Timer |