Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 136 137 138 139 140 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

286XBXC-300R-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 9 Terminal Square Base, Polycarbonate Covert, Remote Adjustable 300 seconds On-Delay N/A ON-Delay Timer
286XBXC-300R-12VDC N/A 12 N/A VDC N/A 10A N/A DPDT N/A 9 Terminal Square Base, Polycarbonate Covert, Remote Adjustable 300 seconds On-Delay N/A ON-Delay Timer
286XBXC-30F-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 8 Terminal Square Base, Polycarbonate Cover, Fixed 30 seconds On-Delay N/A Fixed ON-Delay Timer
286XBXC-30F-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A 8 Terminal Square Base, Polycarbonate Cover, Fixed 30 seconds On-Delay N/A Fixed ON-Delay Timer
286XBXC-3F-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 8 Terminal Square Base, Polycarbonate Cover, Fixed 3 seconds On-Delay N/A Fixed ON-Delay Timer
286XBXC-5F-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A DPDT N/A 8 Terminal Square Base, Polycarbonate Cover, Fixed 5 seconds On-Delay N/A Fixed ON-Delay Timer
286XBXC-5F-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 8 Terminal Square Base, Polycarbonate Cover, Fixed 5 seconds On-Delay N/A Fixed ON-Delay Timer
286XBXC-5F-240VAC N/A 240 N/A VAC N/A 10A N/A DPDT N/A 8 Terminal Square Base, Polycarbonate Cover, Fixed 5 seconds On-Delay N/A Fixed ON-Delay Timer
286XBXC-600-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 8 Terminal Square Base, Polycarbonate Cover, Adjustable 60-600 seconds On-Delay N/A ON-Delay Timer
286XBXC-60F-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 8 Terminal Square Base, Polycarbonate Cover, Fixed 60 seconds On-Delay N/A Fixed ON-Delay Timer
286XBXC-60F-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A 8 Terminal Square Base, Polycarbonate Cover, Fixed 60 seconds On-Delay N/A Fixed ON-Delay Timer
286XBXC-90F-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 8 Terminal Square Base, Polycarbonate Cover, Fixed 90 seconds On-Delay N/A Fixed ON-Delay Timer
286XBXCS2-001-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 8 Terminal Square Base, Polycarbonate Cover With Side Mounting Stud, Adjustable 1-10 seconds On-Delay N/A ON-Delay Timer
286XCX103 N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCX104 N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCX105 N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCX106 N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCX107 N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCX108 N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCX115 N/A 240 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCX116 N/A 240 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCX117 N/A 240 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCX118 N/A 12 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCX119 N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCX120 N/A 24 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
Unit of Measure
« 136 137 138 139 140 »