Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 141 142 143 144 145 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

286XCX97C-060 N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCXC-.2F-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Fixed 0.2 seconds On-Delay N/A Fixed ON-Delay Timer
286XCXC-0.10F-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Fixed 1 second On-Delay N/A Fixed ON-Delay Timer
286XCXC-0.1F-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Fixed 1 seconds On-Delay N/A Fixed ON-Delay Timer
286XCXC-0.3F-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Fixed 30 seconds On-Delay N/A Fixed ON-Delay Timer
286XCXC-001-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCXC-001-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCXC-001-12VDC N/A 12 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCXC-001-240VAC N/A 240 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCXC-001-24VAC N/A 24 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCXC-001-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCXC-001-48VDC N/A 48 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.1-1 second On-Delay N/A ON-Delay Timer
286XCXC-002-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.2-2 second On-Delay N/A ON-Delay Timer
286XCXC-002-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.2-2 second On-Delay N/A ON-Delay Timer
286XCXC-002-12VDC N/A 12 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.2-2 second On-Delay N/A ON-Delay Timer
286XCXC-002-240VAC N/A 240 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.2-2 second On-Delay N/A ON-Delay Timer
286XCXC-002-24VAC N/A 24 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.2-2 second On-Delay N/A ON-Delay Timer
286XCXC-002-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.2-2 second On-Delay N/A ON-Delay Timer
286XCXC-002-48VDC N/A 48 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.2-2 second On-Delay N/A ON-Delay Timer
286XCXC-004-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 0.4-4 second On-Delay N/A ON-Delay Timer
286XCXC-010-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 1-10 second On-Delay N/A ON-Delay Timer
286XCXC-010-12VDC N/A 12 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 1-10 second On-Delay N/A ON-Delay Timer
286XCXC-010-240VAC N/A 240 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 1-10 second On-Delay N/A ON-Delay Timer
286XCXC-010-24VAC N/A 24 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 1-10 second On-Delay N/A ON-Delay Timer
286XCXC-010-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 1-10 second On-Delay N/A ON-Delay Timer
Unit of Measure
« 141 142 143 144 145 »