Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 141 142 143 144 145 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

286XCXC-180-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 18-180 second On-Delay N/A ON-Delay Timer
286XCXC-180-48VDC N/A 48 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 18-180 second On-Delay N/A ON-Delay Timer
286XCXC-180F-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Fixed 180 second On-Delay N/A Fixed ON-Delay Timer
286XCXC-1F-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Fixed 1 second On-Delay N/A Fixed ON-Delay Timer
286XCXC2-002-24VAC N/A 24 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover With Side Mounting Stud, Adjustable .2-2 seconds On-Delay N/A ON-Delay Timer
286XCXC2-030-12VDC N/A 12 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover With Side Mounting Stud, Adjustable 3-30 seconds On-Delay N/A ON-Delay Timer
286XCXC2-060-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover With Side Mounting Stud, Adjustable 6-60 seconds On-Delay N/A ON-Delay Timer
286XCXC2-300-24VAC N/A 24 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover With Side Mounting Stud, Adjustable 30-300 seconds On-Delay N/A ON-Delay Timer
286XCXC2Y-030-12VDC N/A 12 N/A VDC N/A 5A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover With Side Mounting Stud, Adjustable 3-30 seconds On-Delay N/A ON-Delay Timer
286XCXC-300-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 30-300 second On-Delay N/A ON-Delay Timer
286XCXC-300-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 30-300 second On-Delay N/A ON-Delay Timer
286XCXC-300-12VDC N/A 12 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 30-300 second On-Delay N/A ON-Delay Timer
286XCXC-300-240VAC N/A 240 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 30-300 second On-Delay N/A ON-Delay Timer
286XCXC-300-24VAC N/A 24 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 30-300 second On-Delay N/A ON-Delay Timer
286XCXC-300-24VDC N/A 24 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 30-300 second On-Delay N/A ON-Delay Timer
286XCXC-300-48VDC N/A 48 N/A VDC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Adjustable 30-300 second On-Delay N/A ON-Delay Timer
286XCXC-300F-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Fixed 300 second On-Delay N/A Fixed ON-Delay Timer
286XCXC-30F-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Fixed 30 second On-Delay N/A Fixed ON-Delay Timer
286XCXC-3F-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Fixed 3 second On-Delay N/A Fixed ON-Delay Timer
286XCXC-5F-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Polycarbonate Cover, Fixed 5 second On-Delay N/A Fixed ON-Delay Timer
286XCXC-600-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Indicator Lamp, Polycarbonate Cover, Adjustable 60 600 second On-Delay N/A ON-Delay Timer
286XCXCG-010-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Indicator Lamp, Polycarbonate Cover, Adjustable 1-10 second On-Delay N/A ON-Delay Timer
286XCXCG-060-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Indicator Lamp, Polycarbonate Cover, Adjustable 6-60 second On-Delay N/A ON-Delay Timer
286XCXCL-001-120VAC N/A 120 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Indicator Lamp, Polycarbonate Cover, Adjustable .1-1 second On-Delay N/A ON-Delay Timer
286XCXCL-001-240VAC N/A 240 N/A VAC N/A 10A N/A 3PDT N/A 11 Terminal Square Base, Indicator Lamp, Polycarbonate Cover, Adjustable .1-1 second On-Delay N/A ON-Delay Timer
Unit of Measure
« 141 142 143 144 145 »